過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Eaton B-Line
Comm/Data Equipment Supports
Cable Management
RCM+ Rack Mounted Vertical Cable Manager, Double Sided Low Density Plastic Gate Style - Cable Management
Eaton B-Line
...
RCM+ Rack Mounted Vertical Cable Manager, Double Sided Low Density Plastic Gate Style - Cable Management
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SB86283D78FB
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Fits Rack Height
FRH [英寸]
Fits Rack Height
FRHMM [mm]
Wide
W [英寸]
Wide
WMM [mm]
Deep
DE [英寸]
Deep
DEMM [mm]
Finish
FINISH
A
A [英寸]
A
AMM [mm]
B
B [英寸]
B
BMM [mm]
C
C [英寸]
C
CMM [mm]
D
D [英寸]
D
DMM [mm]
E
E [英寸]
E
EMM [mm]
F
F [英寸]
F
FMM [mm]
1
2
3
4
5
6
7
SB86283D66FB
66
1676
3 5/8
92
17
432
Flat Black Powder Coat
60 3/8
1533
62 7/8
1597
2 1/4
57.2
3
76.2
7/8
22.2
17.015
432
SB86283D72FB
72
1829
3 5/8
92
17
432
Flat Black Powder Coat
67 3/8
1711
69 7/8
1775
1 3/8
34.9
2
50.8
3/4
19.0
17.015
432
SB86283D78FB
78
1981
3 5/8
92
17
432
Flat Black Powder Coat
72 5/8
1845
76 7/8
1952
1/2
12.7
2 3/4
69.9
5/8
15.9
17.015
432
SB86283D84FB
84
2133
3 5/8
92
17
432
Flat Black Powder Coat
79 5/8
2022
80 3/8
2041
3 1/8
79.4
1 3/4
44.5
1/2
12.7
17.015
432
SB86283D90FB
90
2286
3 5/8
92
17
432
Flat Black Powder Coat
84 7/8
2156
87 3/8
2219
2 1/4
57.2
2 1/2
63.5
3/8
9.5
17.015
432
SB86283D96FB
96
2438
3 5/8
92
17
432
Flat Black Powder Coat
90 1/8
2289
94 3/8
2397
1 3/8
34.9
3 1/4
82.6
1/4
6.3
17.015
432
SB86283D108FB
108
2743
3 5/8
92
17
432
Flat Black Powder Coat
102 3/8
2600
104 7/8
2664
2 1/4
57.2
3
76.2
7/8
22.2
17.015
432
顯示壓縮表示 (7 konfigurierbares Produkt)
零件資訊
相似件
Request for quote (RFQ)
Eaton B-Line
- RCM+ Rack Mounted Vertical Cable Manager, Double Sided Low Density Plastic Gate Style
Shorttext
Cable Management
上次修改
04.12.2025 13:05:48
單位
关键字
Cable Management
Equipment
Supports
分類
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties